Salesforce

Making State Space Models from Modal Test Results

« Go Back

Information

 
TitleMaking State Space Models from Modal Test Results
URL NameMaking-State-Space-Models-from-Modal-Test-Results
Summary
Details

Direct YouTube link: https://www.youtube.com/watch?v=tIt1tjalucs


In Simcenter Testlab 2206 and higher, measured modal results can be converted to a state space model. 

A state space model can be used in real-time applications where inputs result in outputs.  This can be used in a number of ways:
  • Predict acceleration time responses due to different time domain force inputs.
  • Combine models together to predict total system response.  For example, a state space model containing the dynamics of a measured shock absorber could be combined with a model of a vehicle to predict driving dynamics.
  • Develop real-time control systems using a state space model containing the dynamics of a measured structure.
The steps involved (see video above for more details) are:
  • Measured Frequency Response Functions (FRFs) are analyzed resulting in natural frequencies, damping, and mode shapes.
  • A state space model which captures the input and output relationships of the modal model is created.
  • The state space model is exported to either a Functional Mockup Unit (*.fmu) file or a matlab (*.mat) file for use in another application.
A Functional Mockup Unit (*.fmu) is a file that complies with the Functional Mockup Interface (https://fmi-standard.org/) standards.  This is an industry standard that allows different software programs to share time data inputs.

Related Links:

Powered by