Simcenter Testlab 2406 is here!
- Simcenter Testlab 2406 was released in June 2024. "2406" is 24 for the year 2024 and 06 for the month of June.
- The first service level 2406.0001 was released in November 2024.
- Previous release was Simcenter Testlab 2306.
Some highlights are listed below:
Direct YouTube link:
https://youtu.be/ZX4cDvhKUF8Gain more insight with these new features and improvements:
Simcenter Testlab Neo mode shape query
Direct YouTube link:
https://youtu.be/JRGzM50bI6INew acoustic capabilities include:
- Variable speed audio playback in Simcenter Testlab Neo
- Stereo multiplexing for left/right ear recordings
- Sound Source Localization: Listen backpropagated sound, 3D geometry support
- Exterior Passby Noise: Main-Main SCADAS support, updated standards
- Sound Designer improvements
- Sound power methods added to Simcenter Testlab Neo method library
- Acoustic Metamaterials support in acoustic materials testing
Sound power methods in Simcenter Testlab Neo
Direct YouTube link:
https://youtu.be/CS4Yzijq-vALatest durability innovations of durability and fatigue measurements:
Fatigue Damage Spectrum (FDS) and Maximum Response Spectrum (MRS) are part of the Mission Synthesis capability added to Simcenter Testlab Neo 2406
Direct YouTube link:
https://youtu.be/NbUcgxiFQZcNewest features in vibration control:
- Scheduled time storage
- Virtual Channels for measurement and control
- Iterative gains in shock control
- Shaped drive in acoustic control
Virtual channels allow control on math channels including integration, logic, filtered data, and more
Direct YouTube link:
https://youtu.be/UbxbklaNMjENew structural analysis features include:
Multi-hammer merge in Simcenter Testlab Neo combines low frequency and high frequency FRFs collected from two different hammers
| VIRTUAL PROTOTYPE ASSEMBLY | |
Direct YouTube link:
https://youtu.be/eeWfDFYMkYULatest Transfer Path Analysis (TPA) techniques for:
NVH Simulator add-in of Simcenter Testlab Neo
Direct YouTube link:
https://youtu.be/EbnJ7F175XkSimcenter Testlab Neo Process Designer added new features
Variables can be defined and used in Simcenter Testlab Neo 2406 process designer
Download and installation:
Other Simcenter Testlab release information: